DT1 DIN Rail Surge Protection Class I+II 25 kA, 2+0 Mode, 240 V Un
DT1 DIN Rail Surge Protection Class I+II 25 kA, 2+0 Mode, 240 V Un
Catalog#: DT130020R
Details
Application images
Resources
3D models
Features
- Compact, yet high surge rated pluggable design, using minimum DIN rail width
- External back-up fuse is not required up to 315 A (IEC only)
- Retaining clip ensures enhanced vibration and shock resistance performance
- Red/Green status indication and change-over contacts standard for remote monitoring
Specifications
PRODUCT ATTRIBUTES
Brochure
Flyer
Installation Manual / Instruction Sheet
Certifications
CE, ERICO DT1 Series
English
EN 61643-11
cUR VZCA8.E325047
CSA C22.2 No. 269.4
UR VZCA2.E325047
ANSI/UL 1449
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.