Graphite Plate, 6" x 2" x 2"
Details
Resources
Features
- Used to prevent burn-through and leakage in the welding process
- See specific nVent ERICO Cadweld mold requirements for the required graphite plate
Specifications
PRODUCT ATTRIBUTES
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.