Threaded Coupler for Copper-Bonded Ground Rod, Threaded, Bronze, 5/8" dia

Threaded Coupler for Copper-Bonded Ground Rod, Threaded, Bronze, 5/8" dia
Catalog#: CR58
Details
Application images
Resources
Features
- High-strength couplings are threaded and chamfered at both ends for easy driving
- Corrosion-resistant couplings ensure permanent, low resistance copper-to-copper connections
Specifications
Brochure
Case Study
Catalog
Instruction Manual
Certifications
IEC 62561 LP Grounding
IEC 62561 Series
cUL KDER7.E220029
CSA C22.2 No. 41
UL KDER.E220029
ANSI/UL 467
CSA 46866
CSA C22.2 No. 0, CSA C22.2 No. 41
BBJ Z/12/017/21
EN 62561-2