Ground Rod to Lug or Busbar, CQ, Steel, 20 mm dia, 6 mm x 25 mm

Ground Rod to Lug or Busbar, CQ, Steel, 20 mm dia, 6 mm x 25 mm
Catalog#: CQRP200PAJ
nVent ERICO Cadweld graphite molds are designed and engineered for thousands of connection styles and conductor combinations.
Details
Resources
Features
- Forms a permanent, low resistance connection
- Provides a molecular bond
- nVent ERICO Cadweld Exothermic Connections are rated with the same current capacity as the conductor
- Portable installation equipment with no external source of power required
- Installers can be easily trained to make nVent ERICO Cadweld Exothermic Connections
- Connections can be visually inspected
- Mold Families LA and LE can be used with straight or offset lugs
Specifications
Brochure
Case Study
Data Sheet
Instruction Manual
Certifications
cUL KDER7.E220029
CSA C22.2 No. 41
UL KDER.E220029
ANSI/UL 467