"Ground Rod to Lug or Busbar, CM, Steel, 1/2"" dia, 5 mm x 50 mm"
"Ground Rod to Lug or Busbar, CM, Steel, 1/2"" dia, 5 mm x 50 mm"
Catalog#: CMC14FAM
nVent ERICO Cadweld graphite molds are designed and engineered for thousands of connection styles and conductor combinations.
Details
Application images
Resources
Features
- Forms a permanent, low resistance connection
- Provides a molecular bond
- nVent ERICO Cadweld Exothermic Connections are rated with the same current capacity as the conductor
- Portable installation equipment with no external source of power required
- Installers can be easily trained to make nVent ERICO Cadweld Exothermic Connections
- Connections can be visually inspected
- Mold Families LA and LE can be used with straight or offset lugs
Specifications
PRODUCT ATTRIBUTES
XX-X-XX-XX-L-M-W | ||
XX | Mold Family | |
X | Price Key | |
XX | Ground Rod Code | |
XX | Lug/Busbar Size | |
L* | Split Crucible |
Crucible section is split on molds designed with horizontal opening for easier cleaning
|
M* | Mold Only | |
W* | Wear Plates |
Reduce mechanical abrasion of molds at cable entry points
|
* Empty if none
Brochure
Certifications
DoC, ERICO Cadweld
English
EN IEC 62561-1:2017
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.