Cable to Metal Surface, Cathodic, HA, Steel Pipe or Flat Surface, 1/0 Concentric, 24" Min Pipe, Mold Only

Cable to Metal Surface, Cathodic, HA, Steel Pipe or Flat Surface, 1/0 Concentric, 24" Min Pipe, Mold Only
Catalog#: CAHAA2CM
nVent ERICO Cadweld Cathodic Connections are the preferred method of exothermically welding cathodic protection anode leads to pipes (steel or cast iron), tanks, and other structures. Cathodic protection systems are designed to prevent galvanic corrosion along a pipeline or in various structures. nVent ERICO Cadweld Cathodic Connections use a special welding material alloy to minimize heat effect on the steel, which is especially important on thin wall and high stress pipes.
Details
Resources
Features
- Forms a permanent, low resistance connection
- Provides a molecular bond
- nVent ERICO Cadweld Exothermic Connections are rated with the same current capacity as the conductor
- Portable installation equipment with no external source of power required
- Installers can be easily trained to make nVent ERICO Cadweld Exothermic Connections
- Connections can be visually inspected