Cable to Metal Surface, Cathodic, FC, Cast Iron Pipe, #2 Concentric, 8" Pipe

Cable to Metal Surface, Cathodic, FC, Cast Iron Pipe, #2 Concentric, 8" Pipe
Catalog#: CAFCA1V8
nVent ERICO Cadweld Cathodic Connections are the preferred method of exothermically welding cathodic protection anode leads to pipes (steel or cast iron), tanks, and other structures. Cathodic protection systems are designed to prevent galvanic corrosion along a pipeline or in various structures. nVent ERICO Cadweld Cathodic Connections use a special welding material alloy to minimize heat effect on the steel, which is especially important on thin wall and high stress pipes.
Details
Resources
Features
- Forms a permanent, low resistance connection
- Provides a molecular bond
- nVent ERICO Cadweld Exothermic Connections are rated with the same current capacity as the conductor
- Portable installation equipment with no external source of power required
- Installers can be easily trained to make nVent ERICO Cadweld Exothermic Connections
- Connections can be visually inspected
Specifications
W-CA-XX-X-XX-LH-XX-L-M | ||
W* | Wear Plates |
Reduce mechanical abrasion of molds at cable entry points
|
CA | Cathodic Designation | |
XX | Mold Family | |
X | Price Key | |
XX | Conductor Size | |
LH | Weld End |
LH = Weld on left end of conductor
RH = Weld on right end of conductor (For VN Mold Family only) |
XX | Pipe Size | |
L* | Split Crucible |
Crucible section is split on molds designed with horizontal opening for easier cleaning
|
M* | Mold Only |
* Empty if none