Ground Point Assembly, RA Configuration, B1642Q Ground Plate, 4/0 Stranded, 32" Cable

Ground Point Assembly, RA Configuration, B1642Q Ground Plate, 4/0 Stranded, 32" Cable
Catalog#: B530D2Q32
Details
Resources
Features
- Convenient ground system connection points in concrete structures
- Used for equipment, machinery and structure grounding
- Results in maximum current-carrying capacity equal to the cross-sectional area of the conductor or stud
- The nVent ERICO Cadweld connection between the stud and pigtail will not loosen or corrode
Specifications
B530-A-2Q-72 | ||
B530 | Ground Plate Configuration |
B530 = RA
B531 = RB B532 = SS B533 = TA |
A | Ground Plate Part Number |
A = B1612Q
B = B1613Q C = B1622Q D = B1642Q E = B1643Q |
2Q | Cable Code |
1G = #6 Solid
1L = #4 Stranded 1V = #2 Stranded 2C = 1/0 Stranded 2G = 2/0 Stranded 2Q = 4/0 Stranded 2V = 250 MCM Stranded 3D = 350 MCM Stranded 3Q = 500 MCM Stranded |
72 | Cable Length (inches) |