Ground Point Assembly, RA Configuration, B1622Q Ground Plate, 2/0 Stranded, 48" Cable
Ground Point Assembly, RA Configuration, B1622Q Ground Plate, 2/0 Stranded, 48" Cable
Catalog#: B530C2G48
Details
Resources
Features
- Convenient ground system connection points in concrete structures
- Used for equipment, machinery and structure grounding
- Results in maximum current-carrying capacity equal to the cross-sectional area of the conductor or stud
- The nVent ERICO Cadweld connection between the stud and pigtail will not loosen or corrode
Specifications
PRODUCT ATTRIBUTES
B530-A-2Q-72 | ||
B530 | Ground Plate Configuration |
B530 = RA
B531 = RB B532 = SS B533 = TA |
A | Ground Plate Part Number |
A = B1612Q
B = B1613Q C = B1622Q D = B1642Q E = B1643Q |
2Q | Cable Code |
1G = #6 Solid
1L = #4 Stranded 1V = #2 Stranded 2C = 1/0 Stranded 2G = 2/0 Stranded 2Q = 4/0 Stranded 2V = 250 MCM Stranded 3D = 350 MCM Stranded 3Q = 500 MCM Stranded |
72 | Cable Length (inches) |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.