Prefabricated Lug Bond, B213 Lug Configuration, #4 Stranded, 15"

Prefabricated Lug Bond, B213 Lug Configuration, #4 Stranded, 15"
Catalog#: B2131L15
Prefabricated lug bonds are custom made to specifications. Common usage includes cable tray bonding and grounding, structure bonds, surge arrester leads and power jumpers.
Details
Resources
Video
Features
- Made with bare annealed copper cable
- Tinned copper NEMA® lugs welded to the cable with nVent ERICO Cadweld connections
Specifications
B21-2-1L-12 | ||
B21 | Lug Bond Assembly | |
2 | Lug Configuration |
2 = Double-Lug Bond, 1-Hole each on Straight Lugs
3 = Double-Lug Bond, 2-Holes each on Straight Lugs 6 = Single-Lug Bond Stub, 1-Hole on Straight Lug 7 = Single-Lug Bond Stub, 2-Holes on Straight Lug 8 = Single-Lug Bond Stub, 1-Hole on 45º Lug 9 = Single-Lug Bond Stub, 2-Holes on 45º Lug |
1L | Cable Code |
1L = #4 Stranded
1V = #2 Stranded 2C = 1/0 Stranded 2G = 2/0 Stranded 2Q = 4/0 Stranded 2V = 250 MCM Stranded |
12 | Bond Length in inches (from outer-most hole center) |