"Mounting Adaptor for SSB Double Cutting Twist Type Rail Drill Bit, 1.14"" dia 1, 0.51"" dia 2, 0.08"" Diameter 3, 1.5"""
"Mounting Adaptor for SSB Double Cutting Twist Type Rail Drill Bit, 1.14"" dia 1, 0.51"" dia 2, 0.08"" Diameter 3, 1.5"""
Catalog#: ADAP13
Details
Resources
Video
Features
- "For use with SSB Double Cutting Twist Type Rail Drill Bit, adapting to 3/4"" (19 mm) Weldon shank"
- Includes Cooling Adaptor for SSB Double Cutting Twist Type Rail Drill Bit to enable correct cooling during use
Specifications
PRODUCT ATTRIBUTES
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.