Skip to main content

Please Select Your Country/Language Preferences

PH36598.jpg image

Prefabricated Gate Jumper Assembly with Ground Leads, Right Hand, 3" Gate, 1 1/2" Post, 1/0 Stranded, 2' Ground

Catalog#: A239FC2S242C2RH
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
A239-EB-2S-24-2Q-4-RH
A239 Series
EB Clamp Code EB = 2 1/2" Gate, 1 1/4" Post
EC = 2 1/2" Gate, 1 1/2" Post
FB = 3" Gate, 1 1/4" Post
FC = 3" Gate, 1 1/2" Post
GB = 3 1/2" Gate, 1 1/4" Post
GC = 3 1/2" Gate, 1 1/2" Post
HB = 4" Gate, 1 1/4" Post
HC = 4" Gate, 1 1/2" Post
2S 4/0 AWG Flexible Jumper Designation
24 Jumper Length (inches)
2Q Ground Lead Cable Code (AWG) 2C = 1/0 Stranded
2G = 2/0 Stranded
2Q = 4/0 Stranded
9F = Copper-Clad Steel #9, 19-Strand
4 Ground Lead Length (feet)
RH Ground Lead Side LH = Left Hand
RH = Right Hand

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Warning
WARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy