Prefabricated Gate Jumper Assembly with Ground Leads, Right Hand, 2 1/2" Gate, 1 1/2" Post, 1/0 Stranded, 4' Ground

Prefabricated Gate Jumper Assembly with Ground Leads, Right Hand, 2 1/2" Gate, 1 1/2" Post, 1/0 Stranded, 4' Ground
Catalog#: A239EC2S242C4RH
Details
Resources
Features
- Ideal for when nVent ERICO Cadweld connections cannot be made to aluminum pipe or thin-wall steel tube
- Jumper conductor is insulated
- Stainless steel hardware included
- Available in either left or right-hand orientation
Specifications
A239-EB-2S-24-2Q-4-RH | ||
A239 | Series | |
EB | Clamp Code |
EB = 2 1/2" Gate, 1 1/4" Post
EC = 2 1/2" Gate, 1 1/2" Post FB = 3" Gate, 1 1/4" Post FC = 3" Gate, 1 1/2" Post GB = 3 1/2" Gate, 1 1/4" Post GC = 3 1/2" Gate, 1 1/2" Post HB = 4" Gate, 1 1/4" Post HC = 4" Gate, 1 1/2" Post |
2S | 4/0 AWG Flexible Jumper Designation | |
24 | Jumper Length (inches) | |
2Q | Ground Lead Cable Code (AWG) |
2C = 1/0 Stranded
2G = 2/0 Stranded 2Q = 4/0 Stranded 9F = Copper-Clad Steel #9, 19-Strand |
4 | Ground Lead Length (feet) | |
RH | Ground Lead Side |
LH = Left Hand
RH = Right Hand |