Prefabricated Fence Clamp Assembly with Single Ground Lead, Left Hand, 3" Fence Post, 1/0 Stranded, 2' Ground

Prefabricated Fence Clamp Assembly with Single Ground Lead, Left Hand, 3" Fence Post, 1/0 Stranded, 2' Ground
Catalog#: A235F2C2LH
Details
Resources
Features
- Ideal for when nVent ERICO Cadweld connections cannot be made to aluminum pipe or thin-wall steel tube
- Stainless steel hardware included
- Available in either left or right-hand orientation
Specifications
A235-D-2G-2-RH | ||
A235 | Series | |
D | Pipe Size |
B = 1 1/4"
C = 1 1/2" D = 2" E = 2 1/2" F = 3" G = 3-1/2" H = 4" |
2G | Ground Lead Cable Code (AWG) |
2C = 1/0 Stranded
2G = 2/0 Stranded 2Q = 4/0 Stranded |
2 | Ground Lead Length (feet) | |
RH | Ground Lead Side |
LH = Left Hand
RH = Right Hand |