Prefabricated Fence Clamp Assembly with Single Ground Lead, Left Hand, 2 1/2" Fence Post, 2/0 Stranded, 4' Ground
Prefabricated Fence Clamp Assembly with Single Ground Lead, Left Hand, 2 1/2" Fence Post, 2/0 Stranded, 4' Ground
Catalog#: A235E2G4LH
Details
Resources
Features
- Ideal for when nVent ERICO Cadweld connections cannot be made to aluminum pipe or thin-wall steel tube
- Stainless steel hardware included
- Available in either left or right-hand orientation
Specifications
PRODUCT ATTRIBUTES
A235-D-2G-2-RH | ||
A235 | Series | |
D | Pipe Size |
B = 1 1/4"
C = 1 1/2" D = 2" E = 2 1/2" F = 3" G = 3-1/2" H = 4" |
2G | Ground Lead Cable Code (AWG) |
2C = 1/0 Stranded
2G = 2/0 Stranded 2Q = 4/0 Stranded |
2 | Ground Lead Length (feet) | |
RH | Ground Lead Side |
LH = Left Hand
RH = Right Hand |
Brochure
Flyer
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.