Copper-Bonded Ground Rod, Pointed, 1/2" dia, 8', 10 mil Plating, 5.5 lb

Copper-Bonded Ground Rod, Pointed, 1/2" dia, 8', 10 mil Plating, 5.5 lb
Catalog#: 611380
Details
Application images
Resources
Features
- 99.9% pure electrolytic copper coating
- Rods have a high carbon steel core and tip that provide superior strength when driving
- Copper coating will not crack when bent or tear when driven
- Minimum copper coating of 10 mils on rods listed to UL® 467
- nVent ERICO name, length, diameter and part number is roll-stamped within 12" (304,8 mm) of chamfered end
- UL logo and control number where applicable stamped on each rod for easy inspection after installation
Specifications
Brochure
Case Study
Catalog
Certifications
cUL KDER7.E220029
CSA C22.2 No. 41
UL KDER.E220029
ANSI/UL 467
CSA 46866
CSA C22.2 No. 0, CSA C22.2 No. 41
BBJ Z/12/017/21
EN 62561-2