nVent ERICO Cadweld Plus Welding Material, F20, 250PLUSF20
nVent ERICO Cadweld Plus Welding Material, F20, 250PLUSF20
Catalog#: 250PLUSF20
nVent ERICO Cadweld Plus Welding Material, F20, allows for an expedited, permanent grounding connection using pre-measured, self-contained cups. Each package of welding material can be easily placed into the mold and safely ignited with the nVent ERICO Cadweld Plus Impulse Exothermic Welding Control Unit to create an irreversible bond.
Details
Application images
Resources
Video
Features
- Mixture consists mainly of copper oxide and aluminum
- Primarily used in grounding and bonding applications
- Integrated welding material package
- Color coding by size for easy identification
- Electronic ignition
- No starting material required
- Non-explosive
- Not subject to spontaneous ignition
- See specific nVent ERICO Cadweld connection details to determine welding material requirements
Specifications
PRODUCT ATTRIBUTES
Brochure
Case Study
Data Sheet
Flyer
Safety Data Sheet
Certifications
cUL KDER7.E220029
English
CSA C22.2 No. 41
cUL KDER7.E220029
CSA C22.2 No. 41
UL KDER.E220029
English
ANSI/UL 467
UL KDER.E220029
ANSI/UL 467
DoC, ERICO Cadweld
English
EN IEC 62561-1:2017
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including silica, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.