Cadweld Welding Material, F20, 150

Details
Resources
Features
- Mixture consists mainly of copper oxide and aluminum
- Primarily used in grounding and bonding applications
- Welding material is in the top of the tube and starting material is in the bottom of the tube
- Packaged by size in plastic tubes with clear caps
- Tubes packaged in plastic boxes along with metal disks
- Each welded connection uses a single disk
- Non-explosive
- Not subject to spontaneous ignition
- See specific nVent ERICO Cadweld connection details to determine welding material requirements
Specifications
Brochure
Case Study
Catalog
Data Sheet
Safety Data Sheet
Certifications
cUL KDER7.E220029
CSA C22.2 No. 41
UL KDER.E220029
ANSI/UL 467