Cadweld Plus Welding Material, F20, 115PLUSF20

Cadweld Plus Welding Material, F20, 115PLUSF20
Catalog#: 115PLUSF20
Details
Resources
Video
Features
- Mixture consists mainly of copper oxide and aluminum
- Primarily used in grounding and bonding applications
- Integrated welding material package
- Color coding by size for easy identification
- Electronic ignition
- No starting material required
- Non-explosive
- Not subject to spontaneous ignition
- See specific nVent ERICO Cadweld connection details to determine welding material requirements
Specifications
Brochure
Case Study
Catalog
Data Sheet
Safety Data Sheet
Certifications
cUL KDER7.E220029
CSA C22.2 No. 41
UL KDER.E220029
ANSI/UL 467