Cable to Web of Rail TB5 Complete Welder, Signal
Cable to Web of Rail TB5 Complete Welder, Signal
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Complete right hand or left hand web welder assembly designed for the installation of track circuits and jumper bonds to the neutral axis of 85 to 141 lb. rail
Specifications
Bond Terminal Style | 1" Tab |
Rail Type | 85 lb to 141 lb T-Rail Sections |
Material | Graphite; Steel; Thermoplastic |
Brochure
Certifications
DoC, ERICO Cadweld
English
EN IEC 62561-1:2017
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.