Air Terminal, Offset, Imperial Thread

LP-C-20-8-B-ST-XX-OS-C-N | ||
LP | Standard Prefix | |
C | Material Code |
A: Aluminum, C: Copper, S: Stainless Steel 304 (EN 1.4301)
|
20 | Diameter |
20: 3/8", 22: 1/2", 24: 5/8"
|
8 | Length |
1: 10", 2: 12", 3: 15", 4: 18", 5: 24", 6: 30", 7: 36", 8: 48"
9: For all non-standard lengths and lengths greater than 48" |
B* | Finish Code |
B: Bare, L: Tinned
|
ST* | Tip Type |
ST: Safety Tip
|
XX* | Overall Terminal Length |
Used for non-standard lengths and lengths from 49" to 99". Must be order in whole inch increments.
|
OS | Offset Terminal | |
C | Bend Angle |
A: 15°, B: 30°, C: 45°, D: 60°, E: 75°, F: 90°
|
N | Bend Length |
M: 4", N: 6", P: 8", Q: 10", R: 12", S: 14"
|
WARNING: This product can expose you to chemicals including lead, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.