nVent ERICO Cadweld training ensures users are well-informed on the nVent ERICO Cadweld process, tools and requirements for connections. Stay up to date on the latest products, tools and instructional videos.
nVent ERICO Cadweld Overview Videos


nVent ERICO Cadweld Plus for Rail
Continuing the tradition of technical leadership, nVent ERICO Cadweld Plus was developed to simplify the method of installing exothermically welded electrical connections on the rail and railway properties.
nVent ERICO Cadweld Testing Videos

Making a nVent ERICO Cadweld Plus TA Style Connection
This video walks users through making a nVent ERICO Cadweld TA connection.

Making an nVent ERICO Cadweld Plus GT Style Connection
This video walks users through making a nVent ERICO Cadweld GT connection.

GRC-182Q Fusing Test
GRC-182Q fusing test using ¾"ground rod to 4/0 copper conductor with nVent ERICO Cadweld; 10100A RMS 60Hz applied.

SSC-2Q Fusing Test
SSC-2Q fusing test using 4/0 copper conductor to 4/0 copper conductor with nVent ERICO Cadweld; 10100A RMS 60Hz applied.
In-Person, On-Site Training
Want to receive on-site nVent ERICO Cadweld training?
Your project team can receive hands-on experience with on-site training from a Cadweld expert. Upon completion of hands-on training, nVent ERICO issues a card verifying the training date.
Contact Us
Get in touch with our Technical Support team with any installation questions.