Skip to main content

Please Select Your Country/Language Preferences

enlogic_eb_en
Advantage Series
EN6959 (4PU7A93175 & 4PU7A93182)

60A (48A derated), 200-240 VAC, 3PH Delta

EN6959
Advantage Series
EN6959 (4PU7A93175 & 4PU7A93182)
60A (48A derated), 200-240 VAC, 3PH Delta
EN6959
Advantage Series
EN6959 (4PU7A93175 & 4PU7A93182)
60A (48A derated), 200-240 VAC, 3PH Delta

The Advantage Series Outlet Metered, Outlet Switched PDU family offers energy metering with advanced power and environmental monitoring options and remote outlet on/off switching. Comprehensive monitoring at the input phase, circuit breaker, and individual outlet levels offers advanced alerts of potential overloads. Billing-grade metering provides accurate power consumption data for energy use optimization. The hot-swappable network management controller features Gigabit and redundant ethernet communication with advanced support for external environmental sensors and rack security access solutions.

Specifications


 

Firmware/Software

PDU Firmware

PCT (PDU Config Tool)

PCT (PDU Config Tool)

MIB File

MIB File
 

Contact

For support call Lenovo DCG support or contact your point of purchase