Skip to main content

Please Select Your Country/Language Preferences

enlogic_eb_en
Outlet Metered, Outlet Switched PDUs
EN6325 (4PU7A93171 & 4PU7A93178)

32A (32A derated), 200-240VAC, 1-phase

EN6325
Outlet Metered, Outlet Switched PDUs
EN6325 (4PU7A93171 & 4PU7A93178)
32A (32A derated), 200-240VAC, 1-phase
EN6325
Outlet Metered, Outlet Switched PDUs
EN6325 (4PU7A93171 & 4PU7A93178)
32A (32A derated), 200-240VAC, 1-phase

Specifications


 

Firmware/Software

PDU Firmware

PDU Firmware

PCT (PDU Config Tool)

PCT (PDU Config Tool)

MIB File

MIB File

Contact

For support call Lenovo DCG support or contact your point of purchase