Skip to main content

Please Select Your Country/Language Preferences

enlogic_eb_en
Basic PDU
EB0860 (4PU7A93170 & 4PU7A93177)

32A (24A derated), 200-240VAC, 3-phase

EB0860
Basic PDU
EB0860 (4PU7A93170 & 4PU7A93177)
32A (24A derated), 200-240VAC, 3-phase
EB0860
Basic PDU
EB0860 (4PU7A93170 & 4PU7A93177)
32A (24A derated), 200-240VAC, 3-phase

Specifications

.

Contact

For support call Lenovo DCG support or contact your point of purchase