Skip to main content

Please Select Your Country/Language Preferences

enlogic_eb_en
Basic PDU
EB0337 (4PU7A93169 & 4PU7A93176)

30A (24A derated), 200-240VAC, 1-phase

Rendering / image
Basic PDU
EB0337 (4PU7A93169 & 4PU7A93176)
30A (24A derated), 200-240VAC, 1-phase
Rendering / image
Basic PDU
EB0337 (4PU7A93169 & 4PU7A93176)
30A (24A derated), 200-240VAC, 1-phase

Specifications

EB0337.jpg

Contact

For support call Lenovo DCG support or contact your point of purchase