Filter by
Filter applied:
1
Clear filters
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
Filter applied: 1
Products | 29 results (213 items)

AccessPlus Rack Angles
AccessPlus Rack Angles are used to mount 19in rack equipment inside the cabinet.
Catalog NumberItem NameAdd to Quote action
Rack Angles Square 8U, fits 16.00, Black, Steel
Rack Angles Tapped 8U, fits 16.00, Black, Steel
Rack Angles Square 12U, fits 24.00, Black, Steel
Rack Angles Tapped 12U, fits 24.00, Black, Steel
Rack Angles Square 19U, fits 36.00, Black, Steel
Rack Angles Tapped 19U, fits 36.00, Black, Steel
Rack Angles Square 26U, fits 48.00, Black, Steel
Rack Angles Tapped 26U, fits 48.00, Black, Steel
Rack Angles Square 32U, fits 60.00, Black, Steel
Rack Angles Tapped 32U, fits 60.00, Black, Steel
Rack Angles Square 39U, fits 72.00, Black, Steel
Rack Angles Tapped 39U, fits 72.00, Black, Steel

Concept Panels
Concept panels give you extra surface area versus NEMA panels for easy enclosure populating.
Catalog NumberItem NameAdd to Quote action
Concept Panel, fits 20.00x20.00 inch Enclosure, Unpainted, Wood
Concept Panel, fits 32.00x20.00 inch Enclosure, White, Mild Steel
Concept Panel, fits 32.00x20.00 inch Enclosure, Unpainted, Wood
Concept Panel, fits 44.00x20.00 inch Enclosure, White, Mild Steel
Concept Panel, fits 44.00x20.00 inch Enclosure, Unpainted, Wood
Concept Panel, fits 56.00x20.00 inch Enclosure, White, Mild Steel

AccessPlus Fan Kit
AccessPlus Fan Kits provide 100CFM of air flow in an AccessPlus cabinet.

AccessPlus Double-Hinge Type 1
AccessPlus Cabinets provide security, equipment access, cooling and 19in rack-mnt equipment support.
Catalog NumberItem NameAdd to Quote action
AccessPlus Double-Hinge Type 1 solid, 24x24x18, Black, Steel
AccessPlus Double-Hinge Type 1 solid, 24x24x25, Black, Steel
AccessPlus Double-Hinge Type 1 solid, 23.60x24.41x30.00, Black, Steel
AccessPlus Double-Hinge Type 1 solid, 23.60x24.41x37.50, Black, Steel
AccessPlus Double-Hinge Type 1 solid, 36.00x24.00x18.00, Black, Steel
AccessPlus Double-Hinge Type 1 solid, 36.00x24.00x25.00, Black, Steel
AccessPlus Double-Hinge Type 1 solid, 36x24.41x30, Black, Steel
AccessPlus Double-Hinge Type 1 solid, 36.00x24.41x37.50, Black, Steel
AccessPlus Double-Hinge Type 1 solid, 48.00x24.00x18.00, Black, Steel
AccessPlus Double-Hinge Type 1 solid, 48.00x24.00x25.00, Black, Steel
AccessPlus Double-Hinge Type 1 solid, 48.00x24.41x37.50, Black, Steel
AccessPlus Double-Hinge Type 1 Window, 16.75x24.41x18.20, Black, Steel
AccessPlus Double-Hinge Type 1 Window, 16.75x24.41x25.10, Black, Steel
AccessPlus Double-Hinge Type 1 Window, 24x24x18, Black, Steel
AccessPlus Double-Hinge Type 1 Window, 24x24x25, Black, Steel
AccessPlus Double-Hinge Type 1 Window, 24x24x30, Black, Steel
AccessPlus Double-Hinge Type 1 Window, 23.60x24.41x37.50, Black, Steel
AccessPlus Double-Hinge Type 1 Window, 24.00x28.00x25.00, Black, Steel
AccessPlus Double-Hinge Type 1 Window, 36.00x24.00x18.00, Black, Steel
AccessPlus Double-Hinge Type 1 Window, 36x24x25, Black, Steel
AccessPlus Double-Hinge Type 1 Window, 36x24x30, Black, Steel
AccessPlus Double-Hinge Type 1 Window, 36.00x24.41x37.50, Black, Steel
AccessPlus Double-Hinge Type 1 Window, 36.00x28.00x25.00, Black, Steel
AccessPlus Double-Hinge Type 1 Window, 48.00x24.00x18.00, Black, Steel
AccessPlus Double-Hinge Type 1 Window, 48x24x25, Black, Steel
AccessPlus Double-Hinge Type 1 Window, 48x24x30, Black, Steel
AccessPlus Double-Hinge Type 1 Window, 48.00x24.41x37.50, Black, Steel
AccessPlus Double-Hinge Type 1 Window, 48.00x28.00x25.00, Black, Steel
AccessPlus Double-Hinge Type 1 Window, 60.00x24.00x18.00, Black, Steel
AccessPlus Double-Hinge Type 1 Window, 60.00x24.00x25.00, Black, Steel
AccessPlus Double-Hinge Type 1 Window, 72.00x24.00x18.00, Black, Steel
AccessPlus Double-Hinge Type 1 Window, 72.00x24.00x25.00, Black, Steel
AccessPlus Double-Hinge Type 1 Window Gland, 24.00x24.00x18.00, Black, Steel
AccessPlus Double-Hinge Type 1 Window Gland, 24x24x25, Black, Steel
AccessPlus Double-Hinge Type 1 Window Gland, 23.60x24.41x37.50, Black, Steel
AccessPlus Double-Hinge Type 1 Window Gland, 23.60x28.31x25.10, Black, Steel
AccessPlus Double-Hinge Type 1 Window Gland, 36.00x24.00x18.00, Black, Steel
AccessPlus Double-Hinge Type 1 Window Gland, 36x24x25, Black, Steel
AccessPlus Double-Hinge Type 1 Window Gland, 36.00x24.41x37.50, Black, Steel
AccessPlus Double-Hinge Type 1 Window Gland, 36.00x28.31x25.10, Black, Steel
AccessPlus Double-Hinge Type 1 Window Gland, 48.00x24.00x18.00, Black, Steel
AccessPlus Double-Hinge Type 1 Window Gland, 48x24x25, Black, Steel
AccessPlus Double-Hinge Type 1 Window Gland, 48.00x28.31x25.10, Black, Steel

ProTek Double-Hinged UL and NEMA Type 4 4X or 12
ProTek Double-Hinged Cabinets protect wall-mounted equipment in harsh environments.
Catalog NumberItem NameAdd to Quote action
ProTek Double-Hinge Solid Type 4 12, 17.09x23.62x14.96, Lt Gray, Steel
ProTek Double-Hinge Solid Type 4 12, 24.09x23.62x14.96, Lt Gray, Steel
ProTek Double-Hinge Solid Type 4 4X 12, 24.09x23.62x14.96, Brushed, SS304
ProTek Double-Hinge Solid Type 4 4X 12, 24.09x23.62x24.02, Lt Gray, Steel
ProTek Double-Hinge Solid Type 4 4X 12, 24.09x23.62x24.02, Brushed, SS304
ProTek Double-Hinge Solid AC Type 4 12, 24.09x23.62x27.95, Lt Gray, Steel
ProTek Double-Hinge Solid AC Type 4 4X 12, 24.45x23.62x27.95, Brushed, SS304
ProTek Double-Hinge Solid Type 4 12, 24.09x23.62x29.92, Lt Gray, Steel
ProTek Double-Hinge Solid AC Type 4 12, 24.09x23.62x31.06, Lt Gray, Steel
ProTek Double-Hinge Solid AC Type 4 4X 12, 24.09x23.62x31.06, Brushed, SS304
ProTek Double-Hinge Solid Type 4 12, 24.09x23.62x36.02, LtGray, Steel
ProTek Double-Hinge Solid Type 4 4X 12, 24.09x23.62x36.02, Brushed, SS304
ProTek Double-Hinge Solid Type 4 12, 24.09x27.56x24.02, Lt Gray, Steel
ProTek Double-Hinge Type 4 12, 24.09x27.56x36.02, Brushed, SS304 Solid
ProTek Double-Hinge Solid Type 4 12, 36.30x23.62x14.96, Lt Gray, Steel
ProTek Double-Hinge Solid Type 4 4X 12, 36.30x23.62x14.96, Brushed, SS304
ProTek Double-Hinge Solid Type 4 12, 36.30x23.62x24.02, Lt Gray, Steel
ProTek Double-Hinge Solid Type 4 4X 12, 36.30x23.62x24.02, Brushed, SS304
ProTek Double-Hinge Solid AC Type 4 12, 36.30x23.62x27.95, Lt Gray, Steel
ProTek Double-Hinge Solid AC Type 4 4X 12, 36.30x23.62x27.95, Brushed, SS304
ProTek Double-Hinge Solid AC Type 4 12, 36.30x23.62x31.06, Lt Gray, Steel
ProTek Double-Hinge Solid AC Type 4 4X 12, 36.30x23.62x31.06, Brushed, SS304
ProTek Double-Hinge Type 4 12, 36.30x23.62x36.02, Brushed, SS304 Solid
ProTek Double-Hinge Solid Type 4 4X 12, 36.30x23.62x36.02, Brushed, SS304
ProTek Double-Hinge Solid Type 4 12, 36.30x27.56x24.02, Lt Gray, Steel
ProTek Double-Hinge Type 4 12, 36.30x27.56x36.02, Brushed, SS304 Solid
ProTek Double-Hinge Solid Type 4 12, 48.54x23.62x14.96, Lt Gray, Steel
ProTek Double-Hinge Solid Type 4 4X 12, 48.54x23.62x14.96, Brushed, SS304
ProTek Double-Hinge Solid Type 4 12, 48.54x23.62x24.02, Lt Gray, Steel
ProTek Double-Hinge Solid Type 4 4X 12, 48.54x23.62x24.02, Brushed, SS304
ProTek Double-Hinge Solid AC Type 4 12, 48.54x23.62x27.95, Lt Gray, Steel
ProTek Double-Hinge Solid AC Type 4 4X 12, 48.54x23.62x27.95, Brushed, SS304
ProTek Double-Hinge Solid AC Type 4 12, 48.54x23.62x31.06, Lt Gray, Steel
ProTek Double-Hinge Solid AC Type 4 4X 12, 48.54x23.62x31.06, Brushed, SS304
ProTek Double-Hinge Type 4 12, 48.54x23.62x36.02, Brushed, SS304 Solid
ProTek Double-Hinge Solid Type 4 12, 48.54x27.56x24.02, Lt Gray, Steel
ProTek Double-Hinge Solid Type 4 12, 60.04x23.62x14.96, Lt Gray, Steel
ProTek Double-Hinge Solid Type 4 12, 60.04x23.62x24.02, Lt Gray, Steel
ProTek Double-Hinge Window Type 4 12, 17.09x23.62x14.96, Lt Gray, Steel
ProTek Double-Hinge Window Type 4 12, 24.09x23.62x14.96, Lt Gray, Steel
ProTek Double-Hinge Window Type 4 12, 24.09x23.62x24.02, Lt Gray, Steel
ProTek Double-Hinge Window AC Type 4 12, 24.09x23.62x27.95, Lt Gray, Steel
ProTek Double-Hinge Window Type 4 12, 24.09x23.62x29.92, Lt Gray, Steel
ProTek Double-Hinge Window Type 4 12, 24.09x23.62x36.02, Lt Gray, Steel
ProTek Double-Hinge Window Type 4 12, 24.09x27.56x24.02, Lt Gray, Steel
ProTek Double-Hinge Window Type 4 12, 24.09x27.56x36.02, Lt Gray, Steel
ProTek Double-Hinge Window Type 4 12, 36.30x23.62x14.96, Lt Gray, Steel
ProTek Double-Hinge Window Type 4 12, 36.30x23.62x24.02, Lt Gray, Steel
ProTek Double-Hinge Window AC Type 4 12, 36.30x23.62x27.95, Lt Gray, Steel
ProTek Double-Hinge Window Type 4 12, 36.30x23.62x29.92, Lt Gray, Steel
ProTek Double-Hinge Window Type 4 12, 36.30x23.62x36.02, Lt Gray, Steel
ProTek Double-Hinge Window Type 4 12, 36.30x27.56x24.02, Lt Gray, Steel
ProTek Double-Hinge Window Type 4 12, 36.30x27.56x36.02, Lt Gray, Steel
ProTek Double-Hinge Window Type 4 12, 48.54x23.62x14.96, Lt Gray, Steel
ProTek Double-Hinge Window Type 4 12, 48.54x23.62x24.02, Lt Gray, Steel
ProTek Double-Hinge Window AC Type 4 12, 48.54x23.62x27.95, Lt Gray, Steel
ProTek Double-Hinge Window Type 4 12, 48.54x23.62x29.92, Lt Gray, Steel
ProTek Double-Hinge Window Type 4 12, 48.54x23.62x36.02, Lt Gray, Steel
ProTek Double-Hinge Window Type 4 12, 48.54x27.56x24.02, Lt Gray, Steel
ProTek Double-Hinge Window Type 4 12, 48.54x27.56x36.02, Lt Gray, Steel
ProTek Double-Hinge Window Type 4 12, 60.04x23.62x14.96, Lt Gray, Steel
ProTek Double-Hinge Window Type 4 12, 60.04x23.62x24.02, Lt Gray, Steel

ProTek Single-Door UL and NEMA Type 4 12
ProTek Single-Hinged Cabinets protect wall-mounted equipment in harsh environments.
Catalog NumberItem NameAdd to Quote action
ProTek Single-Door Solid Type 4 12, 24.09x23.62x11.81, Lt Gray, Steel
ProTek Single-Door Solid Type 4 4X 12, 24.09x23.62x11.81, Brushed, SS304
ProTek Single-Door Solid Type 4 12, 24.09x23.62x24.02, Lt Gray, Steel
ProTek Single-Door Solid AC Type 4 4X 12, 24.09x23.62x24.02, Lt Gray, Steel
ProTek Single-Door Solid Type 4 4X 12, 24.09x23.62x24.02, Brushed, SS304
ProTek Single-Door Solid AC Type 4 4X 12, 24.09x23.62x24.02, Brushed, SS304
ProTek Single-Door Solid Type 4 12, 36.30x23.62x11.81, Lt Gray, Steel
ProTek Single-Door Solid Type 4 4X 12, 36.30x23.62x11.81, Brushed, SS304
ProTek Single-Door Solid Type 4 12, 36.30x23.62x24.02, Lt Gray, Steel
ProTek Single-Door Solid AC Type 4 12, 36.30x23.62x24.02, Lt Gray, Steel
ProTek Single-Door Solid Type 4 4X 12, 36.30x23.62x24.02, Brushed, SS304
ProTek Single-Door Solid AC Type 4 4X 12, 36.30x23.62x24.02, Brushed, SS304
ProTek Single-Door Solid Type 4 12, 48.54x23.62x11.81, Lt Gray, Steel
ProTek Single-Door Solid Type 4 4X 12, 48.54x23.62x11.81, Brushed, SS304
ProTek Single-Door Solid Type 4 12, 48.54x23.62x24.02, Lt Gray, Steel
ProTek Single-Door Solid AC Type 4 12, 48.62x23.62x24.02, Lt Gray, Steel
ProTek Single-Door Solid Type 4 4X 12, 48.54x23.62x24.02, Brushed, SS304
ProTek Single-Door Solid AC Type 4 4X 12, 48.54x23.62x24.02, Brushed, SS304
ProTek Single-Door Window Type 4 12, 24.09x23.62x11.81, Lt Gray, Steel
ProTek Single-Door Window Type 4 12, 24.09x23.62x24.02, Lt Gray, Steel
ProTek Single-Door Window AC Type 4 12, 24.09x23.62x2.40, Lt Gray, Steel
ProTek Single-Door Window Type 4 12, 36.30x23.62x11.81, Lt Gray, Steel
ProTek Single-Door Window Type 4 12, 36.30x23.62x24.02, Lt Gray, Steel
ProTek Single-Door Window AC Type 4 12, 36.30x23.62x24.02, Lt Gray, Steel
ProTek Single-Door Window Type 4 12, 48.54x23.62x23.62, Lt Gray, Steel
ProTek Single-Door Window Type 4 12, 48.54x23.62x24.02, Lt Gray, Steel
ProTek Single-Door Window AC Type 4 12, 48.54x23.62x24.02, Lt Gray, Steel

ProTek Double-Hinged Fan Packages
ProTek Double-Hinged Fan Packages protect wall-mounted equipment in various environments.
Catalog NumberItem NameAdd to Quote action
ProTek Double-Hinge Fan Package Solid Type 3R, 24.09x23.62x24.02, Lt Gray, Steel
ProTek Double-Hinge Fan Package Solid Type 3R, 36.30x23.62x24.02, Lt Gray, Steel
ProTek Double-Hinge Fan Package Solid Type 3R, 48.62x23.62x24.02, Lt Gray, Steel
ProTek Double-Hinge Fan Package Window Type 1, 24.09x23.62x24.02, Lt Gray, Steel
ProTek Double-Hinge Fan Package Window Type 1, 36.30x23.62x24.02, Lt Gray, Steel
ProTek Double-Hinge Fan Package Window Type 1, 48.54x23.62x24.02, Lt Gray, Steel

ProTek Single-Door Fan Packages
ProTek Single-Door Fan Packages protect wall-mounted equipment in various environments.
Catalog NumberItem NameAdd to Quote action
ProTek 1-Door Solid Fan Package Type 3R, 24.09x23.62x11.81, Lt Gray, Steel
ProTek 1-Door Solid Fan Package Type 3R, 24.09x23.62x24.02, Lt Gray, Steel
ProTek 1-Door Solid Fan Package Type 3R, 36.30x23.62x11.81, Lt Gray, Steel
ProTek 1-Door Solid Fan Package Type 3R, 36.30x23.62x24.02, Lt Gray, Steel
ProTek 1-Door Solid Fan Package Type 3R, 48.54x23.62x11.81, Lt Gray, Steel
ProTek 1-Door Solid Fan Package Type 3R, 48.54x23.62x24.02, Lt Gray, Steel
ProTek 1-Door Window Fan Package Type 1, 24.09x23.62x24.02, Lt Gray, Steel
ProTek 1-Door Window Fan Package Type 1, 36.30x23.62x24.02, Lt Gray, Steel
ProTek 1-Door Window Fan Package Type 1, 48.54x23.62x24.02, Lt Gray, Steel

ProTek Rack Angles
ProTek Rack Angles support 19in rack equipment in the single and double-hinged ProTek product.
Catalog NumberItem NameAdd to Quote action
ProTek Rack Angles Tapped, 14.00 8U, Plated, Steel
ProTek Rack Angles Square, 14.00 8U, Plated, Steel
ProTek Rack Angles Tapped, 21.00 12U, Plated, Steel
ProTek Rack Angles Square, 21.00 12U, Plated, Steel
ProTek Rack Angles Tapped, 33.25 19U, Plated, Steel
ProTek Rack Angles Square, 33.25 19U, Plated, Steel
ProTek Rack Angles Tapped, 45.50 26U, Plated, Steel
ProTek Rack Angles Square, 45.50 26U, Plated, Steel
ProTek Rack Angles Tapped, 56.00 32U, Plated, Steel
ProTek Rack Angles Square, 56.00 32U, Plated, Steel

D-Box Type 1
D-Box cabinets house 19-inch network equipment in public locations where low profiles are necessary.
Catalog NumberItem NameAdd to Quote action
D-Box Type 1, 24.00x24.00x12.00, Lt Gray, Steel
D-Box Type 1, 24.00x24.00x8.00, Lt Gray, Steel
D-Box Type 1, 36.00x24.00x12.00, Lt Gray, Steel
D-Box Type 1, 36.00x24.00x8.00, Lt Gray, Steel
D-Box Type 1, 48.00x24.00x12.00, Lt Gray, Steel
D-Box Type 1, 48.00x24.00x8.00, Lt Gray, Steel

ComLine Handle Options
ComLine Handle Options provide locking mechanisms for added enclosure security.

L-Box Type 1
L-Box cabinets house 19in network equipment vertically in locations where low profiles are necessary.
Catalog NumberItem NameAdd to Quote action
L-Box Type 1, 24.00x24.00x12.00, Lt Gray, Steel
L-Box Type 1, 36.00x24.00x12.00, Lt Gray, Steel
L-Box Type 1, 48.00x24.00x12.00, Lt Gray, Steel