Varistar CP Glazed Door With 3-Point Locking


Varistar CP Glazed Door With 3-Point Locking
Glazed door with 3 point locking allows stronger contact between door and the cabinet frame.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Glazed Door With 3-Point Locking, With Lock
- Lever handle with key insert (2 keys)
- Opening angle 180°
- Security glass, 6 mm
- Standard fitting, lock on right-hand door
- Can be retrofitted with lever handle 24630003 and DIN profile half cylinder with keys or push button
Specifications
Locking Type | 3-Point Locking |
Product Type | Cabinet Door |
Material | Steel; Glass |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.