Varistar Battery Pack for Electronic Locking


Varistar Battery Pack for Electronic Locking
Battery Pack 12 V to charge the electronic lockpreventing unauthorised access. MLR3000 is generally electricity driven, but the battery pack is a back up solution to allow the MLR3000 to function during power outages.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- Power is supplied to the handle from below, allowing door then to be opened using an authorized access card
- Battery pack allowing emergency opening of lever handle (MLR 3000) in event of power failure
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.