Skip to main content

Please Select Your Country/Language Preferences

PH39082.jpg image Hover to magnify image or click to enlarge

Universal Structural Bracket, Strut Brace

Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Finish Electrogalvanized
Material Steel
Data Copied
Metric   |   Imperial
FM Loads
Part Number Brace Member Horizontal Capacity per Installation Angle from Vertical
30° - 44° 45° - 59° 60° - 74° 75° - 90°
CSBUS1 12 GA Strut Channel 2,010 lb 2,840 lb 3,420 lb 3,810 lb
CSBUS2 12 GA Strut Channel 2,010 lb 2,840 lb 3,420 lb 3,810 lb

Diagrams

Application images Resources
CAD
Video
Seismic Bracing Systems: nVent CADDY Longitudinal Rigid Bracing (STRUT) for Trapeze Applications

Play

nVent CADDY Total Stamped Seismic Installation

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us