Skip to main content

Please Select Your Country/Language Preferences

PH38648.jpg image Hover to magnify image or click to enlarge

Universal Structural Bracket

This code-compliant Structural Attachment is part of the nVent CADDY line of innovative rigid bracing system, designed to provide superior performance and meet the highest seismic load requirements. Its versatile design allows quick and easy installation directly to concrete, wood, bar joist or I-beam adapters and is compatible with 1” through 2” brace pipes. Its snap-off bolt makes inspection of seismic sway braces simple.

Read more Read less
  • FM Approved, Seismic
  • OSHPD/HCAI
  • cUL
  • UL
Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Finish Electrogalvanized
Material Steel
Data Copied
Metric   |   Imperial
FM Specification Testing
Part Number Brace Member Horizontal Capacity per Installation Angle from Vertical
30°- 44° 45°- 59° 60°- 74° 75°- 90°
CSBU1xxx 1",1-1/4", 1-1/2" or 2" NPS Sch 40 1,270 lb 1,660 lb 1,990 lb 2,320 lb
A-12 Solid 12 Gauge Strut (Back) 1,090 lb 1,370 lb 1,400 lb 1,550 lb
A-12 Solid 12 Gauge Strut (Side) 1,000 lb 1,380 lb 1,830 lb 2,030 lb
1" EMT Conduit
Steel as defined in ANSI C80.3
530 lb 911 lb 1,108 lb 1,223 lb
1" Rigid Metalic Conduit
Steel as defined in ANSI C80.1
530 lb 911 lb 1,108 lb 1,223 lb
CSBU2xxx 1",1-1/4", 1-1/2" or 2" NPS Sch 40 1,110 lb 1,710 lb 2,140 lb 2,320 lb
A-12 Solid 12 Gauge Strut (Back) 1,090 lb 1,370 lb 1,400 lb 1,550 lb
A-12 Solid 12 Gauge Strut (Side) 1,000 lb 1,380 lb 1,830 lb 2,030 lb

Diagrams

Application images Resources
CAD
Video
nVent CADDY Total Stamped Seismic Installation

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us