Socket Strip, UTE, 3-Phase, 9 Sockets


Socket Strip, UTE, 3-Phase, 9 Sockets
Modular, compact PDU with many function elements. Using a 1 U by 1 U aluminum chassis the PDU can easily be integrated in a rack with UTE outlets.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- Connecting cable 2 m, open end with ferrules
- Socket strips can be rotated through all four directions (in 90° increments) during installation
- Socket strips with UTE sockets, 3-phase
- 3-phase, 16 A per phase
- In accordance with NFC 61-303
- Vertical mounting
- Installation height 1 U
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.