Single-Sided Solid-Steel Shelf


Single-Sided Solid-Steel Shelf
The Single-Sided Solid-Steel Shelf mounts to either front or rear flange of open-frame rack, supporting equipment that does not get mounted into rack angles. It uses 3U of rack space and is load rated for 150 lb. (68.0 kg).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The Single-Sided Solid-Steel Shelf mounts to either front or rear flange of open-frame rack, supporting equipment that does not get mounted into rack angles
- It uses 3U of rack space and is load rated for 150 lb. (68.0 kg)
Specifications
2D DXF
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.