Single-Sided Solid Aluminum Shelf


Single-Sided Solid Aluminum Shelf
The Single-Sided Solid Aluminum Shelf mounts in a cabinet or on a 19-inch open-frame rack, it can also be wall-mounted. Please note it is load rated for 100 lb. (45.4 kg).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- The Single-Sided Solid Aluminum Shelf mounts in a cabinet or on a 19-inch open-frame rack, it can also be wall-mounted
- Please note it is load rated for 100 lb. (45.4 kg)
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.