Skip to main content

Please Select Your Country/Language Preferences

A10000212 Hover to magnify image or click to enlarge

RIM-R Rake Panel

nVent RAYCHEM RIM-R rake panels are used on roof rakes to provide heated path for snow melt to the eave or gutter. RIM-R channel panels embed 2 runs of high wattage self-regulating cables and have a ledge on the cover panel to direct the snow melt flow.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Heating Capacity 24W/ft
Heating Capacity 79W/m
Cable Type Self-Regulating
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us