RackChiller RDHX PRO Door Filter


RackChiller RDHX PRO Door Filter
The door filter is retrofitted onto the RDHX PRO in order to extend the device with air filtering of incoming warm air. The filter is washable / cleanable with clean water or compressed air.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Upgrades the cooler with a ply air filter for installation at rack internal side of heat exchanger
- Filter class G2 EN779:2012 (Corresponds to MERV 4)
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.