Filter by
Filter applied:
1
Clear filters
- Brands
- Quick Ship
- Applications
- Product Type
- Product Family
- Works With
- Height
- Material
- Height
- Width
- Width
- Depth
- Depth
Filter applied: 1
SKUs | 58 results
RackPower PDU RP1000 208V / 30A, 30x C13 6x C19,L6-30P plug, Black, Steel
Catalog #: RP10208P30AP136B
- Height: 68 in / 1725 mm
- Width: 3 in / 80 mm
- Depth: 2 in / 54 mm
- Product Family: RackPower
- Material: Mild Steel
RackPower PDU RP1000 208V / 30A, 36x C13 + 6x C19 L6-30P plug, Black, Steel
Catalog #: RP10208P30AP142
- Height: 68 in / 1725 mm
- Width: 3 in / 80 mm
- Depth: 2 in / 54 mm
- Product Family: RackPower
- Material: Mild Steel
RackPower PDU RP1000 208V / 30A, 21x C13 6x C19 L21-30P, Black, Steel
Catalog #: RP10208P30AP327B
- Height: 67 in / 1700 mm
- Width: 3 in / 80 mm
- Depth: 2 in / 54 mm
- Product Family: RackPower
- Material: Mild Steel
RackPower PDU RP1000 208V / 30A, 36x C13 6x C19 L21-30P, Black, Steel
Catalog #: RP10208P30AP342B
- Height: 68 in / 1725 mm
- Width: 3 in / 80 mm
- Depth: 2 in / 54 mm
- Product Family: RackPower
- Material: Mild Steel
RackPower PDU RP1000 208V / 50A, 36x C13 + 6x C19 CS8365C plug, Black, Steel
Catalog #: RP10208P50AP342
- Height: 71 in / 1800 mm
- Width: 4 in / 90 mm
- Depth: 3 in / 85 mm
- Product Family: RackPower
- Material: Mild Steel
RackPower PDU RP1000 208V/60A, 18 6x C13 12x C19 3P+E 9h Blue plug, Black, Steel
Catalog #: RP10208P60AP318B
- Height: 67 in / 1700 mm
- Width: 3.5 in / 90 mm
- Depth: 2.4 in / 60 mm
- Product Family: RackPower
- Material: Mild Steel
RackPower PDU RP1000 208V/60A, 42 6x C13 12x C19 3P+E 9h Blue plug, Black, Steel
Catalog #: RP10208P60AP342B
- Height: 71 in / 1800 mm
- Width: 4 in / 90 mm
- Depth: 3 in / 85 mm
- Product Family: RackPower
- Material: Mild Steel
RackPower PDU RP1500 208V / 30A, 21x C13 + 3x C19 L6-30P plug, Black, Steel
Catalog #: RP15208P30AP124
- Height: 53 in / 1350 mm
- Width: 3 in / 80 mm
- Depth: 2 in / 54 mm
- Product Family: RackPower
- Material: Mild Steel
RackPower PDU RP1500 208V 3PH / 30A, 21x C13 + 3x C19 L21-30P plug, Black, Steel
Catalog #: RP15208P30AP324
- Height: 67 in / 1700 mm
- Width: 3 in / 80 mm
- Depth: 2 in / 54 mm
- Product Family: RackPower
- Material: Mild Steel
RackPower PDU RP2000 110V / 20A , 24x NEMA 5-20R L5-20P plug, Black, Steel
Catalog #: RP20110P20AP124
- Height: 53 in / 1350 mm
- Width: 3 in / 80 mm
- Depth: 2 in / 54 mm
- Product Family: RackPower
- Material: Mild Steel