Filter by
Filter applied: 1
Clear filters
- Brands
- Applications
- Quick Ship
- Product Type
- Product Family
- Type
- Color
- Frame Material
- Width
- Works With
- Cladding Material
- Rack Height
- Depth
- Frame Color
- Frame Color Code
- Material
- Cladding Color
- Height
- Cladding Color Code
- Color Code
- Protection Rating
- Supply Voltage
- Redundant Power Supply
- Coolant Feed
- Static Load
- Complies With
Filter applied: 1
SKUs | 50 results

RackChiller Rack Manifold , Jet Black, Stainless Steel, QD
Catalog #: RCM42001
- Product Family: RackChiller Manifold
- Material: Stainless Steel

RackChiller Rack Manifold , Jet Black, Stainless Steel, Hose Whip
Catalog #: RCM42001H
- Product Family: RackChiller Manifold
- Material: Stainless Steel

Varistar LHX+ 45 In-Rack Air-Water Cooler, 1000D
Catalog #: 10630-100
- Product Type: Air/Liquid Heat Exchanger
- Product Family: Varistar
- Width: 300 mm
- Depth: 1000 mm
- Height: 2000 mm
- Supply Voltage: 200 – 240 V
- Coolant Feed: Top; Bottom

Varistar LHX+ 45 In-Rack Air-Water Cooler, 1200D
Catalog #: 10630-101
- Product Type: Air/Liquid Heat Exchanger
- Product Family: Varistar
- Width: 300 mm
- Depth: 1200 mm
- Height: 2000 mm
- Supply Voltage: 200 – 240 V
- Coolant Feed: Top; Bottom

RackChiller In-Row 45 Air-Water Cooler, 1000D
Catalog #: 10630-102
- Product Type: Air/Liquid Heat Exchanger
- Product Family: RackChiller
- Width: 300 mm
- Depth: 1000 mm
- Height: 2000 mm
- Supply Voltage: 200 – 240 V
- Coolant Feed: Top

RackChiller In-Row 45 Air-Water Cooler, 1200D
Catalog #: 10630-103
- Product Type: Air/Liquid Heat Exchanger
- Product Family: RackChiller
- Width: 300 mm
- Depth: 1200 mm
- Height: 2000 mm
- Supply Voltage: 200 – 240 V
- Coolant Feed: Top; Bottom

RackChiller Rear Door Cooler, Passive, Air-Liquid Heat Exchanger, 2000H 600W
Catalog #: 21130-800
- Product Type: Air/Liquid Heat Exchanger
- Product Family: RackChiller
- Type: Rear Door Cooler, Passive
- Width: 600 mm
- Depth: 226 mm
- Height: 2000 mm

RackChiller Rear Door Cooler, Passive, Air-Liquid Heat Exchanger, 2000H 800W
Catalog #: 21130-801
- Product Type: Air/Liquid Heat Exchanger
- Product Family: RackChiller
- Type: Rear Door Cooler, Passive
- Width: 800 mm
- Depth: 226 mm
- Height: 2000 mm

RackChiller Rear Door Cooler, Passive, Air-Liquid Heat Exchanger, 2200H 600W
Catalog #: 21130-802
- Product Type: Air/Liquid Heat Exchanger
- Product Family: RackChiller
- Type: Rear Door Cooler, Passive
- Width: 600 mm
- Depth: 226 mm
- Height: 2200 mm

RackChiller Rear Door Cooler, Passive, Air-Liquid Heat Exchanger, 2200H 800W
Catalog #: 21130-803
- Product Type: Air/Liquid Heat Exchanger
- Product Family: RackChiller
- Type: Rear Door Cooler, Passive
- Width: 800 mm
- Depth: 226 mm
- Height: 2200 mm