ProLine CableTek Reducing Brackets


ProLine CableTek Reducing Brackets
The ProLine CableTek Reducing Brackets separate, support and manage cable inside ProLine cabinets. The bracket mounts on either the left or right side of 700- and 800-mm cabinets between the frame and the rack angle to create vertical wiring space. The fingers are made of a molded black plastic. Please note the mounting hardware is included.
NOTE: Refer to the table to calculate the number of reducing brackets required.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- The ProLine CableTek Reducing Brackets separate, support and manage cable inside ProLine cabinets
- The bracket mounts on either the left or right side of 700- and 800-mm cabinets between the frame and the rack angle to create vertical wiring space
- The fingers are made of a molded black plastic
- Please note the mounting hardware is included
Specifications
2D DXF
3D Step
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.