Padlocking Wing Knob Stainless Steel


Padlocking Wing Knob Stainless Steel
Padlocking Wing Knob provides the ability to lock a cabinet, providing extra security while maintaining a higher UL rating. When installed it cannot be rotated and the cabinet is secured. The maximum padlock diameter is .31 (8mm). This Wing Knob should be used with an existing cam for installation; a cam is not included with wing knob. The Wing Knob maintains the cabinet rating Type 3R, 4, 4X, 12.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Padlocking Wing Knob provides the ability to lock a cabinet, providing extra security while maintaining a higher UL rating`
- When installed it cannot be rotated and the cabinet is secured
- The maximum padlock diameter is .31 (8mm)
- This Wing Knob should be used with an existing cam for installation; a cam is not included with wing knob
- The Wing Knob maintains the cabinet rating Type 3R, 4, 4X, 12.
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.