Filter by
Filter applied:
1
Clear filters
- Product Family
- Height
- Height
- Material
- Finish
- Width
- Color
- Depth
- Width
- Color Code
- Depth
- Protection Rating
Filter applied: 1
Products | 8 results (39 items)

FTTX Fiber Optic Cabinet Package Type 4X
FTTX Fiber Optic Cabinets protect and manage fiber optic cable equipment in outdoor applications.
Catalog NumberItem NameAdd to Quote action
FTTX Fiber Optic Cabinet Package Type 4X Single Battery, 84x30x44, Lt Gray, AL
FTTX Fiber Optic Cabinet Package Type 4X Dual AC, 84x30x44, Lt Gray, AL
FTTX Fiber Optic Cabinet Package Type 4X Single, 30x30x20, Lt Gray, AL
FTTX Fiber Optic Cabinet Package Type 4X Dual, 30x30x20, Lt Gray, AL
FTTX Fiber Optic Cabinet Package Type 4X Dual, 30x30x44, Lt Gray, AL
FTTX Fiber Optic Cabinet Package Type 4X Single, 50x30x20, Lt Gray, AL
FTTX Fiber Optic Cabinet Package Type 4X Single Battery, 50x30x20, Lt Gray, AL
FTTX Fiber Optic Cabinet Package Type 4X Dual, 50x30x20, Lt Gray, AL
FTTX Fiber Optic Cabinet Package Type 4X Single AC, 50x30x20, Lt Gray, AL
FTTX Fiber Optic Cabinet Package Type 4X Single Battery, 50x30x28, Lt Gray, AL
FTTX Fiber Optic Cabinet Package Dual Type 4X, 50x30x44, Lt Gray, AL
FTTX Fiber Optic Cabinet Package Type 4X Single Battery, 50x30x44, Lt Gray, AL
FTTX Fiber Optic Cabinet Package Type 4X Dual AC, 50x30x44, Lt Gray, AL
FTTX Fiber Optic Cabinet Package Type 4X Single, 84x30x44, Lt Gray, AL

Seismic Free-Standing Dual-Access Cabinet Type 4
Seismic Free-Standing, Dual-Access Cabinets are Networking/Com cabinets used in harsh environments.
Catalog NumberItem NameAdd to Quote action
Seismic Free-Stand DA Cabinet Type 12, 72x24x36, Lt Gray, Steel
Seismic Free-Stand DA Cabinet AC Type 12, 72x24x36, Lt Gray, Steel
Seismic Free-Stand DA Cabinet Type 12, 72x36x46, Lt Gray, Steel
Seismic Free-Stand DA Cabinet AC Type 12, 72x36x46, Lt Gray, Steel
Seismic Free-Stand DA Cabinet Type 12, 90x24x36, Lt Gray, Steel
Seismic Free-Stand DA Cabinet Type 12, 90x36x46, Lt Gray, Steel

Seismic Free-Standing Dual-Access Cabinet Type 3R 4 4X 12
Seismic Free-Standing Dual-Access Cabinets are Networking/Com cabinets used in harsh environments.
Catalog NumberItem NameAdd to Quote action
Seismic Free-Stand DA Cabinet Type 3R 4 4X 12, 72x24x36, Brushed, SS304
Seismic Free-Stand DA Cabinet AC Type 3R 4 4X 12, 72x24x36, Brushed, SS304
Seismic Free-Stand DA Cabinet Type 3R 4 4X 12, 72x36x46, Brushed, SS304
Seismic Free-Stand DA Cabinet AC Type 3R 4 4X 12, 72x36x46, Brushed, SS304
Seismic Free-Stand DA Cabinet Type 3R 4 4X 12, 90x24x36, Brushed, SS304
Seismic Free-Stand DA Cabinet Type 3R 4 4X 12, 90x36x46, Brushed, SS304

OPAL Pad-Mount DSL Cabinet
OPAL Pad-Mount Cabinets are pad-mounted and protect communications equipment in various environments.
Catalog NumberItem NameAdd to Quote action
OPAL Pad-Mount DSL Cabinet, 48.50x43.54x30.00, Lt Gray, Aluminum
OPAL Pad-Mount DSL Cabinet, 48.50x73.54x30.00, Lt Gray, Aluminum

Seismic Mounting Plate Kits
Seismic Mounting Plate Kits are installed at the base of the enclosure for bracing for seismic activity.

Seismic Panel Mounting Kits
Seismic Panel Mounting Kits are used to mount a seismically braced panel.
Catalog NumberItem NameAdd to Quote action
Seismic Panel Mounting Kits, 60 inches, White, Steel
Seismic Panel Mounting Kits, 72 inches, White, Steel
Seismic Panel Mounting Kits, 90 inches, White, Steel

Seismic Rack Panel Kit
Seismic Rack Panels used to convert standard Free-Stand Enclosure to Seismic Free-Stand Enclosure.
Catalog NumberItem NameAdd to Quote action

ComLine OSP Wall-Mount Rack Angles
ComLine OSP Wall-Mount Rack Angles are used to mount 19in rack equipment inside the cabinet.
Catalog NumberItem NameAdd to Quote action
ComLine Rack Angles 25U, fits 1200x700mm, Plated, Steel