Open-Frame Tie-Down Rack


Open-Frame Tie-Down Rack
The Open-Frame Tie-Down Rack provides cable management while taking zero rack space. This unit mounts horizontally on 19-inch racks, it takes up minimum space yet effectively controls and separates cable runs. It includes slots for cable wraps. Each rack includes 10 black 8-inch (203-mm) VELCRO® cable wraps while mounting hardware included. Please note VELCRO is a trademark of VELCRO Industries B.V.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- The Open-Frame Tie-Down Rack provides cable management while taking zero rack space
- This unit mounts horizontally on 19-inch racks, it takes up minimum space yet effectively controls and separates cable runs
- It includes slots for cable wraps
- Each rack includes 10 black 8-inch (203-mm) VELCRO® cable wraps while mounting hardware included
- VELCRO is a trademark of VELCRO Industries B.V.
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.