Open-Frame Horizontal Cable Manager


Open-Frame Horizontal Cable Manager
The Open-Frame Cable Manager mounts horizontally atop the rack. It provides D-Ring support vertically on the ends and horizontally in the middle to better route cables through the rack. It is used for routing and bundling cable on 19-inch or 23-inch racks.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- The Open-Frame Cable Manager mounts horizontally atop the rack
- It provides D-Ring support vertically on the ends and horizontally in the middle to better route cables through the rack
- It is used for routing and bundling cable on 19-inch or 23-inch racks
Specifications
Color | Jet Black |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 9005 |
2D DXF
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.