Motion detector


Motion detector
Motion detector: Prepared for mounting on door box, detection method: movement, detection fields of radar are adjustable, wide field 4 m (W) x 2 m (D), narrow field 2 m (W) x 2.5 m (D), supply voltage 12 ... 24 VAC or 12 … 30 VDC, power supply via connector on door plate.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Supply voltage 12 ... 24 VAC or 12 … 30 VDC, power supply via connector on door plate
- Wide field 4 m (W) x 2 m (D)
- Arrow field 2 m (W) x 2.5 m (D)
- Detection method: movement
- Prepared for mounting on door box
- Detection fields of radar are adjustable
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.