Skip to main content

Please Select Your Country/Language Preferences

A10000273 Hover to magnify image or click to enlarge

Leak Detection Package LHX+ / RackChiller In-Row

This leak detection package extends the Varistar LHX+ 45 In-Rack and the RackChiller In-Row 45 with the capability to detect leaks within the device. The rope sensor is installed at the rim of the condensate tray to minimize false alarms through condensate water or similar.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us