Skip to main content

Please Select Your Country/Language Preferences

nVent ERICO Intersystem Bonding Termination Bar Hover to magnify image or click to enlarge

Intersystem Bonding Termination Bar

The nVent ERICO Intersystem Bonding Termination Bar is designed to meet rigorous industry standards with options for both zinc and bronze alloy. The Intersystem Bonding Termination Bar is mounted adjacent to the meter base or service entrance equipment, making it convenient to connect and terminate grounding conductors from telephone, CATV, radio, and television antennas. This bar is impact-resistant and UV-stabilized, ensuring durability.

Read more Read less
  • cUL
  • UL
Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Metric   |   Imperial

Diagrams

Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us