Improved nVent CADDY Cat HP J-Hook
nVent CADDY Cat HP J-Hooks are the foundation of the nVent CADDY Cat HP System. The revamped nVent CADDY Cat HP J-Hook offers contractors three unique, UL-certified attachment methods out of the box—wall, ceiling, and threaded rod installations. This added functionality enables contractors to reduce SKU inventory while maintaining efficiency and continued progress on the jobsite with the most common structural attachment methods.
The modernized design of the nVent CADDY Cat HP J-Hook is engineered to provide optimal support and protection for today’s rapidly evolving, high-performing low voltage cable. Contractors can feel confident utilizing the nVent CADDY Cat HP J-Hook due to its installation versatility, superior cable support and protection, and technical certifications.
Features
- Versa-Mount Technology: Innovative attachment design provides multiple structural and installation methods for wall, ceiling, and threaded rod mounting applications
- Ideal for unknown jobsite applications or attachment methods
- Improved design allows for optimized inventory while reducing job site scheduling risks associated with multiple SKUs
- Provides optimal support for high-performance data cable—including category cable, Power over Ethernet (PoE), and fiber optic
- Industry-leading bend radius designed to protect high-performance data installations
- Multiple color options aid in the identification and organization of the pathway application
- Provides superior fill capacity and load rating
- Compliant with UL® 2043 and suitable for use in air handling (plenum) spaces
- Meets ISO®/IEC 14763-2, ANSI®/TIA 568 and ANSI®/TIA 569
- Complies with EN 50174-2
Specifications
Capacity(70% Fill) | ||||||||
Cable | Number of Twisted Pairs | AWG | Cable Diameter | CAT16HP | CAT21HP | CAT32HP | CAT48HP | CAT64HP |
UTP | 4 | 24 | 0.197 in | 20 | 30 | 70 | 160 | 280 |
FTP | 4 | 24 | 0.236 in | 15 | 20 | 50 | 110 | 190 |
SFTP | 4 | 24 | 0.236 in | 15 | 20 | 50 | 110 | 190 |
SFTP | 4 | 23 | 0.276 in | 10 | 15 | 40 | 85 | 140 |
F/STP | 4 | 23 | 0.335 in | 7 | 10 | 25 | 60 | 100 |
SFTP | 4 | 23 | 0.335 in | 7 | 10 | 25 | 60 | 100 |
SFTP | 3x4 | 24 | 0.551 in | 2 | 4 | 9 | 20 | 35 |
UTP | 25 | 24 | 0.512 in | 3 | 5 | 11 | 25 | 40 |
Brochure
Engineering Specification
Installation Manual / Instruction Sheet
Technical Handbook
Certifications


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.