Fan Filter and Finger Guard Kit


Fan Filter and Finger Guard Kit
Low-density grille and filter kit that can also be used as vent. Filter is removable and can be cleaned and reused. Mounting hardware included.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- Low-density filter kit for 4-inch (102-mm) and 6-inch (152-mm) fans
- Can also be used as vent. Filter is removable and can be cleaned and reused
- Mounting hardware included
Specifications
Color | Black |
Material | Plastic |
Finish | Smooth Matte |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.