Equipment Rack Angles


Equipment Rack Angles
The Equipment Rack Angles can be added to 36-in. and 48-in. tall cabinets for extra 19-in rack equipment mounting. The EIA spaced holes are tapped 10-32. They mount to raised pads on the cabinet back on the inside with the hardware that is provided.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- The Equipment Rack Angles can be added to 36-in. and 48-in. tall cabinets for extra 19-in rack equipment mounting
- The EIA spaced holes are tapped 10-32
- They mount to raised pads on the cabinet back on the inside with the hardware that is provided
Specifications
2D DXF
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.