Filter by
Filter applied:
1
Clear filters
- Product Type
- Product Family
- Type
- Color
- Works With
- Protection Rating
- Rack Height
- Material
- Height
- Height
- Color Code
- Width
- Width
- Depth
- Depth
- Length
- Supply Voltage
- Nominal Voltage
- Coolant Feed
Filter applied: 1
Products | 49 results (130 items)

Aisle Containment Automatic Top Cover
Top cover that can be connected to a fire suppression system.

Aisle Containment Sliding Door
Aisle closing doors in different versions.

Flush-Mount Floor Brush Kit with Cover and Two-Stage Sealing
Flush-Mount Floor Brush with Cover Two-Stage Sealing provides pass-through effectively sealing air.
Catalog NumberItem NameAdd to Quote action
Flush-Mount Floor Brush Kit 1-Piece, 5.00x7.00, Black, ABS

Aisle Containment Extension Cable for Automatic Top Cover
Connectioncable for automatic opening aisle containment top cover.

Aisle Containment Door Adapter Panel
Blanking panels for different aisle containment heights to avoid air leakage .
Catalog NumberItem NameAdd to Quote action
Aisle Containment Door Adapter Panel, for 52 U Rack with Adjustable Feet, RAL 7021
Aisle Containment Door Adapter Panel, for 52 U Rack with 100 mm Plinth, RAL 7021
Aisle Containment Door Adapter Panel, for 47 U Rack with 200 mm Plinth, RAL 7021
Aisle Containment Door Adapter Panel, 80H, RAL 7021
Aisle Containment Door Adapter Panel, 165H, RAL 7021

ProLine Containment System Express Sealed Doors
Express Sealed Doors are designed for 48in (1200) wide aisles. They are beneficial for wide aisles.
Catalog NumberItem NameAdd to Quote action
ProLine Containment System Express Sealed Doors, 78.00x34.25x4.00, Black, Steel
ProLine Containment System Express Sealed Doors, 83.25x34.25x4.00, Black, Steel
ProLine Containment System Express Sealed Doors, 88.00x34.00x12.50, Black, Steel
ProLine Containment System Express Sealed Doors, 88.00x46.00x12.50, Black, Steel

Aisle Containment Swing Doors, manual
Swing doors are the most widely used economical closing solutions in Aisle Containments.
Catalog NumberItem NameAdd to Quote action
Aisle Containment Swing Door, Manual, 1200W, RAL 7035

Aisle Containment Top Cover
Top covers for aisle containment standard system.

ProLine Containment System Express Rack Top Baffles
The Rack Top Baffles are suitable for standard width cabinets with solid, perforated or semi-solid tops.
Catalog NumberItem NameAdd to Quote action
Express Rack Top Baffle, 10.90x23.60x22.50, Black, Polycarbonate ABS
Express Rack Top Baffle, 10.90x23.60x22.50, Black, Polycarbonate PVC
Express Rack Top Baffle, 10.90x29.50x22.50, Black, Polycarbonate ABS
Express Rack Top Baffle, 10.90x29.50x22.50, Black, Polycarbonate PVC
Express Rack Top Baffle, 10.90x27.45x22.50, Black, Polycarbonate ABS
Express Rack Top Baffle, 10.90x27.45x22.50, Black, Polycarbonate PVC
Express Rack Top Baffle, 10.90x31.25x22.50, Black, Polycarbonate ABS
Express Rack Top Baffle, 10.90x31.25x22.50, Black, Polycarbonate PVC

Fan Filter and Finger Guard Kit
Fan Filter and Finger Guard Kit provides filtering and protection from both 4in and 6in fans.

ProLine Containment System Window Ceiling Panel
Window Ceiling Panels have modified .22in polycarbonate panels to accommodate fire-suppression codes.
Catalog NumberItem NameAdd to Quote action
Window Ceiling Panel, fits 300x1200mm, Black, Steel

Aisle Door Cover Mask for Unequal Heights, Swing Door
Blanking panels for different aisle containment heights to avoid air leakage swing doors.